Clamping Levers
welded
| Price & Availability | CAD | Article | Finish | d1 | d2 | d4 | d5 | h | l | t1 | Weight g | ||||||||||||||||||
| 74301.W0230 | Threaded Bore | 22 | M 8 | 8 | 20 | 37 | 70 | 15 | 121 | ||||||||||||||||||||
£ 28.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Threaded Bore d1 22 d2 M 8 d4 8 d5 20 h 37 l 70 t1 15 Weight
g 121 | |||||||||||||||||||||||||||||
| 74301.W0236 | Threaded Bore | 25 | M10 | 10 | 25 | 42 | 96 | 15 | 186 | ||||||||||||||||||||
£ 30.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Threaded Bore d1 25 d2 M10 d4 10 d5 25 h 42 l 96 t1 15 Weight
g 186 | |||||||||||||||||||||||||||||
| 74301.W0242 | Threaded Bore | 28 | M12 | 12 | 30 | 47 | 110 | 18 | 262 | ||||||||||||||||||||
£ 38.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Threaded Bore d1 28 d2 M12 d4 12 d5 30 h 47 l 110 t1 18 Weight
g 262 | |||||||||||||||||||||||||||||
| 74301.W0248 | Threaded Bore | 32 | M16 | 12 | 32 | 52 | 124 | 23 | 354 | ||||||||||||||||||||
£ 42.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Threaded Bore d1 32 d2 M16 d4 12 d5 32 h 52 l 124 t1 23 Weight
g 354 | |||||||||||||||||||||||||||||
Handle: stainless steel 1.4305 (AISI 303). Dull blasted.
Ball knob: plastic type 31 black.