A Toggle Clamp is a piece of workholding equipment that retains an object in place for machining or processing by applying force. It offers secure positioning and is fast and easy to operate. They are available in steel (hardened, zinc-plated and passivated, and/or with blackened finish) or stainless steel. Wixroyd supply many types of Toggle Clamps: vertical-acting, side-acting, push-pull, latch-type clamps, pneumatic and more. We have a huge Engineering Clamp range available with same-day dispatch from the UK offered on most items.
Wixroyd comprehensive range of machine elements, standard parts, access components and workholding equipment, contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free – visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to a range of endless possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.


Economy Vertical Acting Toggle Clamps are available in various sizes and are supplied complete with clamping screw along with a rubber nose.
Vertical Acting Toggle Clamp with a weldable arm. Zinc plated. Supplied complete with clamping screw and rubber nose.
Vertical Acting Toggle Clamp with safety lever which holds the clamping arm in both the clamped and open position. Zinc plated steel body.
Vertical Acting Toggle Clamps with an angle base for fastening to mounting plates. Zinc plated steel body with an ergonomic, oil resistant handle.
Vertical Acting Latch Type Toggle Clamp supplied with counter catch. Zinc plated steel body with an ergonomic, oil resistant handle.
Toggle latches with adjustable secondary lock, available in steel or stainless steel. Draw length adjustable through turns of threaded raw rod for up to 12mm of adjustment.
Toggle Latches with adjustable secondary lock, made from zinc plated steel. Draw length adjustable through turns of threaded raw rod for up to 12mm of adjustment.
Made from aluminium, our Mono Bloc Clamps can be used with our stackable riser elements to increase the clamping height.
Eccentric Levers with grub screw made from die-cast zinc. For quick and efficient clamping of workpieces, easily adjustable lever helps avoid obstruction of the workpiece.
For more information, please check out our toggle clamp technical information page.






Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com