2.2 Ton Clamp
movable jaw & smooth face
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 2,031.39 | 0% |
| 5-9 | £ 1,929.82 | 5% |
| 10-19 | £ 1,828.25 | 10% |
| 20+ | £ 1,726.68 | 15% |
Clamp rail: steel, hardened and ground faces.
Clamps: hardened steel, with spring steel clamping element.
Stops: spring steel.
A low height, very powerful compact clamp system.
These clamps have a unique sideways and downwards clamping action.
Maximum workpiece capacity 280mm.
Provided with specially ground location bolts Ø10,2 - M10.
Also available with serrated jaws.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































