2.2 Ton Clamp
movable jaw & smooth face
Units | Price/unit after discount | Applied Discount |
1-4 | £ 2,851.96 | 0% |
5-9 | £ 2,709.36 | 5% |
10-19 | £ 2,566.76 | 10% |
20+ | £ 2,424.17 | 15% |
Clamp rail: steel, hardened, with ground faces.
Clamps: hardened steel, with spring steel clamping element.
Stops: spring steel.
A low height, very powerful compact clamp.
These clamps have a unique sideways and downwards clamping action.
Maximum workpiece capacity 107mm when used as a double vice, or 280mm when used as a single vice.
Provided with specially ground location bolts Ø10,2 - M10.
Also available with serrated jaws.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com