2.2 Ton Clamp
movable jaw & smooth face
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 2,662.77 | 0% |
| 5-9 | £ 2,529.63 | 5% |
| 10-19 | £ 2,396.49 | 10% |
| 20+ | £ 2,263.35 | 15% |
Clamp rail: steel, hardened, with ground faces.
Clamps: hardened steel, with spring steel clamping element.
Stops: spring steel.
A low height, very powerful compact clamp.
These clamps have a unique sideways and downwards clamping action.
Provided with specially ground location bolts Ø10,2 - M10.
Also available with serrated jaws.