| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 476.79 | 0% |
| 3-4 | £ 429.11 | 10% |
| 5-9 | £ 405.27 | 15% |
| 10-19 | £ 381.43 | 20% |
| 20+ | £ 357.59 | 25% |
Steel case-hardened, blackened and ground
Use when swivelling of clamp is not possible, horizontal retraction available, see l1 min - l1 max.
Use of positioning ring 12603.W0350 increases height h1 by 7mm and reduces stroke by 7mm.
Operation:
Push clamp jaw back. Insert workpiece to fixture. Push clamp jaw forwards, adjust position with knurled clamp screw, lock off. Apply clamping pressure.
Offers quick manual clamping by use of clamping screw/lever. Compact design and height adjustable.
Used with:
24000 T-nuts
12603.W0350 positioning ring.