Screw Jack Holders
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 61.61 | 0% |
| 3-4 | £ 58.53 | 5% |
| 5-9 | £ 55.45 | 10% |
| 10+ | £ 52.37 | 15% |
Pad: steel, tempered.
Ball: steel, hardened.
Designed for use with screw jacks and for supporting heavy duty cast iron and forged parts.
The pivot ball minimizes the friction on the support. The use of a point-like support reduces the transmission of the turning force generated by the machine spindle.
See technical pages for the table of screw jack suitability.