Plain Washers
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 25.50 | 0% |
10-29 | £ 22.95 | 10% |
30-74 | £ 21.68 | 15% |
75-199 | £ 19.13 | 25% |
200+ | £ 16.58 | 35% |
Seat washer: steel, heat treated or stainless steel (AISI 303, 1.4305)
Spherical washer: steel, case-hardened or stainless steel (AISI 303, 1.4305)
Similar to DIN 6319.
A permanently fastened spherical washer and conical seat offering increased safety, quick assembly and security against loss. Max. swivel range ±4°.
*Load capacity relates to steel version only.