Low Slot Tenons
Units | Price/unit after discount | Applied Discount |
1-4 | £ 225.51 | 0% |
5-9 | £ 202.96 | 10% |
10-19 | £ 191.68 | 15% |
20-49 | £ 169.13 | 25% |
50+ | £ 146.58 | 35% |
Cylindrical stop: steel, case-hardened and ground.
Holding plate: steel, blackened.
Screw: DIN 912, quality 8.8.
Used as workpiece stops on machine tables, and as datum points. The short form is ground to a height tolerance of ±0,01mm and can also be used as a seating element.