| Units | Price/unit after discount | Applied Discount |
| 1+ | £ 7.07 |
Body: free cutting steel (blackened), stainless steel 1.4305, or thermoplastic POM, blue.
Ball: stainless steel, hardened, or thermoplastic POM, white.
Spring: stainless steel.
Used for location, for applying pressure or lifting off.
Spring loads *= statistical average.
Steel and stainless material, temperature range max. 250°C.
Thermoplastic material temperature range -30°C to +50°C.
For calculation of indexing resistance please refer to spring plunger technical pages.
For installation tools, see 32105.TL.
Suitable for applications that require a flat surface when screwed in.
Special types available on request.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































