Spring Plungers
smooth model, with collar
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.95 | 0% |
20-49 | £ 2.66 | 10% |
50-99 | £ 2.51 | 15% |
100-499 | £ 2.21 | 25% |
500+ | £ 1.92 | 35% |
Body: stainless steel 1.4305 (AISI 303).
Ball: ball bearing steel 1.3505 (100Cr6) hardened.
Spring: stainless steel
Used for locating, applying pressure or lifting off.
Temperature range up to +250ºC. Spring load * = statistical average value.
These are press fit spring plungers, use tolerance of F8 for easy fit, or H9 when tight fit required. These tolerances vary with material type, hence a trial hole is recommended.
Special types available on request.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com