Spring Plungers
smooth model, with collar
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.35 | 0% |
20-49 | £ 2.12 | 10% |
50-99 | £ 2.00 | 15% |
100-499 | £ 1.76 | 25% |
500+ | £ 1.53 | 35% |
Body: thermoplastic POM, black.
Ball: stainless steel hardened.
Spring: stainless steel.
Used for locating, applying pressure, detent or ejection.
Spring loads * = statistical average values.
Temperature range -5°C to +50°C.
Typical location hole tolerance is 0,008 inch due to flexible body.
Special types available on request.