Spring Plungers
smooth model, with collar
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.52 | 0% |
| 20-49 | £ 3.17 | 10% |
| 50-99 | £ 2.99 | 15% |
| 100-499 | £ 2.64 | 25% |
| 500+ | £ 2.29 | 35% |
Body: thermoplastic POM, black.
Ball: stainless steel hardened.
Spring: stainless steel.
Used for locating, applying pressure, detent or ejection.
Spring loads * = statistical average values.
Temperature range -5°C to +50°C.
Typical location hole tolerance is 0,008 inch due to flexible body.
Special types available on request.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































