Spring Plungers
smooth model, with collar
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.62 | 0% |
20-49 | £ 5.06 | 10% |
50-99 | £ 4.78 | 15% |
100-499 | £ 4.22 | 25% |
500+ | £ 3.65 | 35% |
Body: brass.
Ball: stainless steel, hardened.
Spring: stainless steel.
Double ended spring plungers are used for axial locations and securing of bolts, as well as a means of electrical contact (see diagram). Spring loads * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Temperature resistance up to 250°C
Suggested hole tolerance for these spring plungers is H8.
Special types available on request.