Distance Collars
for all index plungers
Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.77 | 0% |
10-14 | £ 11.49 | 10% |
15-24 | £ 10.85 | 15% |
25-49 | £ 10.22 | 20% |
50+ | £ 8.94 | 30% |
Body:
Steel: Hardened, blackened
Stainless: Stainless steel hardened
For use with our wide range of index bolts and plungers. Provide a durable location bush for index plunger pins of diameter d3, refer to individual index plunger production information for matching pin diameters.
Low wear option due to hardened material.