Distance Collars
for all index plungers
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 13.49 | 0% |
| 10-14 | £ 12.14 | 10% |
| 15-24 | £ 11.47 | 15% |
| 25-49 | £ 10.79 | 20% |
| 50+ | £ 9.44 | 30% |
Body:
Steel: Hardened, blackened
Stainless: Stainless steel hardened
For use with our wide range of index bolts and plungers. Provide a durable location bush for index plunger pins of diameter d3, refer to individual index plunger production information for matching pin diameters.
Low wear option due to hardened material.