Loop to Loop
w rings, crimps s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 13.62 | 0% |
| 10-19 | £ 12.26 | 10% |
| 20-49 | £ 11.58 | 15% |
| 50-99 | £ 10.90 | 20% |
| 100+ | £ 9.53 | 30% |
Wire rope: stainless steel.
Coating: thermoplastic, PVC, green transparent
Crimps: brass, zinc plated.
Tabs: stainless steel
Split ring: stainless steel.
Temperature range up to 80°C.
For use in securing components to assemblies, or to avoid items being misplaced. For our wide range of quick release pins nos.33060 through 33226.
Conform to military spec MIL-DTL-83420 specification