Loop to Loop
w rings, crimps s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 10.56 | 0% |
10-19 | £ 9.50 | 10% |
20-49 | £ 8.98 | 15% |
50-99 | £ 8.45 | 20% |
100+ | £ 7.39 | 30% |
Wire rope: stainless steel.
Coating (if present): PVC, see table.
Eyelet, circlip end and split ring: stainless steel.
Designed specifically to hold ball lock pin 33194.
Assemble by attaching holding clips to the ball lock pin with a soft-face mallet, disassemble via levering off with a screw driver.