Loop to Loop
w rings, crimps s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 13.05 | 0% |
| 10-19 | £ 11.75 | 10% |
| 20-49 | £ 11.09 | 15% |
| 50-99 | £ 10.44 | 20% |
| 100+ | £ 9.14 | 30% |
Wire rope: stainless steel.
Coating (if present): PVC, see table.
Eyelet, circlip end and split ring: stainless steel.
Designed specifically to hold ball lock pin 33194.
Assemble by attaching holding clips to the ball lock pin with a soft-face mallet, disassemble via levering off with a screw driver.