Self Aligning Pads
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 231.04 | 0% |
| 3-4 | £ 207.94 | 10% |
| 5-9 | £ 196.38 | 15% |
| 10-19 | £ 184.83 | 20% |
| 20+ | £ 173.28 | 25% |
Body: stainless steel (AISI 431, 1.4057), heat-treated.
Ball: stainless steel (1.3541), nickel plated.
Nut: stainless steel.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Ball secured against turning.