| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 41.33 | 0% |
| 5-14 | £ 37.20 | 10% |
| 15-24 | £ 35.13 | 15% |
| 25+ | £ 33.06 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-3). Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbolsymbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Lock washer for the thrust bolt at the end of the clamping arm.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































