Units | Price/unit after discount | Applied Discount |
1-4 | £ 103.00 | 0% |
5-14 | £ 92.70 | 10% |
15-24 | £ 87.55 | 15% |
25+ | £ 82.40 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with weldable clamping screw (with rubber pad).
For fastening to mounting plates, etc. The arm can be shortened to suit the workpiece, the sleeve is then welded to the arm.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com