Toggle Clamps
latch type - horizontal
Units | Price/unit after discount | Applied Discount |
1-9 | £ 251.00 | 0% |
10-14 | £ 225.90 | 10% |
15-24 | £ 213.35 | 15% |
25-49 | £ 200.80 | 20% |
50+ | £ 175.70 | 30% |
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Complete with counter strike, see part no. 41811.W0312 - .W0314.
Temperature range -10°C to +80°C.