Toggle Clamps
latch type - horizontal
| Price & Availability | Article | Size | F1 kN | h1 | h2 | h3 | h4 | h5 min. | h5 max. | h6 min. | ||||||||||||||||||
| 41821.W0302 | 2 | 1.6 | 150 | 47.0 | 99 | 4.5 | 24 | 47 | 5.0 | |||||||||||||||||||
£ 86.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.6 h1 150 h2 47.0 h3 99 h4 4.5 h5
min. 24 h5
max. 47 h6
min. 5.0 | ||||||||||||||||||||||||||||
| 41821.W0303 | 3 | 3.2 | 172 | 70.0 | 137 | 6.0 | 33 | 63 | 6.5 | |||||||||||||||||||
£ 114.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 3.2 h1 172 h2 70.0 h3 137 h4 6.0 h5
min. 33 h5
max. 63 h6
min. 6.5 | ||||||||||||||||||||||||||||
| 41821.W0304 | 4 | 7.0 | 254 | 94.5 | 168 | 8.0 | 43 | 81 | 9.0 | |||||||||||||||||||
£ 251.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 7.0 h1 254 h2 94.5 h3 168 h4 8.0 h5
min. 43 h5
max. 81 h6
min. 9.0 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | h6 max. | h7 | l1 | l2 | l3 | l4 | l5 | w1 | w2 | d1 | d2 | ||||||||||||||||||
| 41821.W0302 | 130 | 28 | 11 | 69 | 13 | 26.0 | 158 | 6.8 | 38.0 | 19,5-23,5 | 5.2 | 4 | |||||||||||||||||||
£ 86.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 130 h6
max. 28 h7 11 l1 69 l2 13 l3 26.0 l4 158 l5 6.8 w1 38.0 w2 19,5-23,5 d1 5.2 d2 4 | |||||||||||||||||||||||||||||||
| 41821.W0303 | 340 | 36 | 14 | 93 | 19 | 35.0 | 195 | 8.0 | 48.0 | 24,5-32,5 | 6.5 | 6 | |||||||||||||||||||
£ 114.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 340 h6
max. 36 h7 14 l1 93 l2 19 l3 35.0 l4 195 l5 8.0 w1 48.0 w2 24,5-32,5 d1 6.5 d2 6 | |||||||||||||||||||||||||||||||
| 41821.W0304 | 810 | 47 | 19 | 111 | 32 | 53.5 | 239 | 9.5 | 64.5 | 35,0-46,0 | 8.5 | 8 | |||||||||||||||||||
£ 251.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 810 h6
max. 47 h7 19 l1 111 l2 32 l3 53.5 l4 239 l5 9.5 w1 64.5 w2 35,0-46,0 d1 8.5 d2 8 | |||||||||||||||||||||||||||||||
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in greased bushes.
Ergonomic soft feel oil-resistant handle with large grip area.
Complete with counter strike.
Temperature range -10°C to +80°C.
Suitable for use in the food industry.
Also available in steel zinc plated version, see part no. 41821.W0002 - .W0004.