Toggle Clamps
latch type - horizontal
Units | Price/unit after discount | Applied Discount |
1-9 | £ 114.98 | 0% |
10-14 | £ 103.48 | 10% |
15-24 | £ 97.73 | 15% |
25-49 | £ 91.98 | 20% |
50+ | £ 80.49 | 30% |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in greased bushes.
Ergonomic soft feel oil-resistant handle with large grip area.
Complete with counter strike.
Temperature range -10°C to +80°C.
Suitable for use in the food industry.
Also available in steel zinc plated version, see part no. 41821.W0002 - .W0004.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com