Toggle Clamps
latch type - horizontal
| Price & Availability | Article | Size | F1 kN | h1 | h2 | h3 | l1 min. | l1 max. | l2 min. | l2 max. | ||||||||||||||||||
| 41805.W0304 | 4 | 7.0 | 26 | 94 | 168 | 209 | 273 | 66 | 130 | |||||||||||||||||||
£ 268.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 7.0 h1 26 h2 94 h3 168 l1
min. 209 l1
max. 273 l2
min. 66 l2
max. 130 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 min. | l4 max. | l5 | l6 | l7 | l8 | w1 | w2 | d1 | d2 | ||||||||||||||||||
| 41805.W0304 | 850 | 111 | 59 | 123 | 19 | 32 | 53.5 | 9.5 | 64.5 | 35-46 | 8.5 | 8 | |||||||||||||||||||
£ 268.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 850 l3 111 l4
min. 59 l4
max. 123 l5 19 l6 32 l7 53.5 l8 9.5 w1 64.5 w2 35-46 d1 8.5 d2 8 | |||||||||||||||||||||||||||||||
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Complete with counter strike.
The safety latch holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Temperature range -10°C to +80°C.