Toggle Clamps
latch type - horizontal
Units | Price/unit after discount | Applied Discount |
1-9 | £ 268.27 | 0% |
10-14 | £ 241.44 | 10% |
15-24 | £ 228.03 | 15% |
25-49 | £ 214.62 | 20% |
50+ | £ 187.79 | 30% |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Complete with counter strike.
The safety latch holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com