Toggle Clamps
latch type - horizontal
| Price & Availability | Article | Size | F1 kN | h1 | h2 | h3 | l1 min. | l1 max. | l2 min. | l2 max. | ||||||||||||||||||
| 41801.W0302 | 2 | 1.6 | 12 | 47.0 | 99 | 125 | 159 | 42.0 | 76 | |||||||||||||||||||
£ 90.32 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.6 h1 12 h2 47.0 h3 99 l1
min. 125 l1
max. 159 l2
min. 42.0 l2
max. 76 | ||||||||||||||||||||||||||||
| 41801.W0303 | 3 | 3.2 | 19 | 71.0 | 137 | 170 | 217 | 53.5 | 101 | |||||||||||||||||||
£ 114.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 3.2 h1 19 h2 71.0 h3 137 l1
min. 170 l1
max. 217 l2
min. 53.5 l2
max. 101 | ||||||||||||||||||||||||||||
| 41801.W0304 | 4 | 7.0 | 26 | 94.5 | 171 | 212 | 276 | 66.0 | 130 | |||||||||||||||||||
£ 251.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 7.0 h1 26 h2 94.5 h3 171 l1
min. 212 l1
max. 276 l2
min. 66.0 l2
max. 130 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 min. | l4 max. | l5 | l6 | l7 | l8 | w1 | w2 | d1 | d2 | ||||||||||||||||||
| 41801.W0302 | 120 | 69 | 38.0 | 72 | 11 | 13 | 26.0 | 6.4 | 38.0 | 19,5-23,5 | 5.2 | 4 | |||||||||||||||||||
£ 90.32 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 120 l3 69 l4
min. 38.0 l4
max. 72 l5 11 l6 13 l7 26.0 l8 6.4 w1 38.0 w2 19,5-23,5 d1 5.2 d2 4 | |||||||||||||||||||||||||||||||
| 41801.W0303 | 330 | 94 | 48.5 | 96 | 14 | 19 | 35.0 | 8.0 | 48.0 | 24,5-32,5 | 6.5 | 6 | |||||||||||||||||||
£ 114.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 330 l3 94 l4
min. 48.5 l4
max. 96 l5 14 l6 19 l7 35.0 l8 8.0 w1 48.0 w2 24,5-32,5 d1 6.5 d2 6 | |||||||||||||||||||||||||||||||
| 41801.W0304 | 810 | 114 | 59.0 | 123 | 19 | 32 | 53.5 | 9.5 | 64.5 | 35,0-46,0 | 8.5 | 8 | |||||||||||||||||||
£ 251.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 810 l3 114 l4
min. 59.0 l4
max. 123 l5 19 l6 32 l7 53.5 l8 9.5 w1 64.5 w2 35,0-46,0 d1 8.5 d2 8 | |||||||||||||||||||||||||||||||
Body: stainless steel (AISI 304, 1.4301). Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Complete with counter strike, see part no. 41811.W0312 - .W0314.
Temperature range -10°C to +80°C.