Door Catches
Units | Price/unit after discount | Applied Discount |
1-9 | £ 22.02 | 0% |
10-19 | £ 19.82 | 10% |
20-49 | £ 18.72 | 15% |
50-99 | £ 17.62 | 20% |
100+ | £ 16.52 | 25% |
Body: die cast zinc, black coated to RAL 9005 or silver coated to RAL 9006.
Fixing screw: stainless steel A2.
Inner parts: dry powdered metal.
Quick retaining catch with positive indexing. Ideal for retaining doors, panels as well as for retaining parts during transportation.
Retaining catch is indexed 4x90°.