Door Catches
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 15.85 | 0% |
| 10-19 | £ 14.27 | 10% |
| 20-49 | £ 13.47 | 15% |
| 50-99 | £ 12.68 | 20% |
| 100+ | £ 11.89 | 25% |
Lever: die-cast Zinc, plastic coated silver (RAL9006) or black (RAL 9005) matte finish.
Flange: die-cast Zinc, plastic coated, black.
To be used for locking doors, drawers and as a support during transports etc. The retaining catch indexes at 4x90°.