Door Catches
Units | Price/unit after discount | Applied Discount |
1-9 | £ 23.27 | 0% |
10-19 | £ 20.94 | 10% |
20-49 | £ 19.78 | 15% |
50-99 | £ 18.62 | 20% |
100+ | £ 17.45 | 25% |
Lever: die-cast Zinc, plastic coated silver (RAL9006) or black (RAL 9005) matte finish.
Flange: die-cast Zinc, plastic coated, black.
To be used for locking doors, drawers and as a support during transports etc. The retaining catch indexes at 4x90°.