Cranked Handles
straight
Units | Price/unit after discount | Applied Discount |
1-4 | £ 87.91 | 0% |
5-9 | £ 83.51 | 5% |
10-19 | £ 79.12 | 10% |
20-49 | £ 74.72 | 15% |
50+ | £ 65.93 | 25% |
Axle: Stainless steel 1.4305.
Cover: plastic, grey.
Body: Aluminium, plastic coated, structural matt.
Silver - similar RAL 9006
Black - similar RAL9005
Handle: Plastic, black matt.
Operating: Handle is locked in position.
To store: Pull handle along axis and lift into locked position.