Cranked Handles
straight
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 94.78 | 0% |
| 5-9 | £ 90.04 | 5% |
| 10-19 | £ 85.30 | 10% |
| 20-49 | £ 80.56 | 15% |
| 50+ | £ 71.09 | 25% |
Axle: Stainless steel 1.4305.
Cover: plastic, grey.
Body: Aluminium, plastic coated, structural matt.
Silver - similar RAL 9006
Black - similar RAL9005
Handle: Plastic, black matt.
Operating: Handle is locked in position.
To store: Pull handle along axis and lift into locked position.