Cranked Handles
straight
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 16.61 | 0% |
| 5-9 | £ 15.78 | 5% |
| 10-19 | £ 14.95 | 10% |
| 20-49 | £ 14.12 | 15% |
| 50+ | £ 12.46 | 25% |
Thermoplastic, black, matt. Glass fibre reinforced. Revolving handle.
Revolving grip: duroplast, black.
Handle arm: thermoplastic, black matte.
Special inch and metric bars, keyways, set screw holes etc. available on request. Corresponding machine handles are part number 75120.