Cranked Handles
straight
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 42.76 | 0% |
| 5-9 | £ 40.62 | 5% |
| 10-19 | £ 38.48 | 10% |
| 20-49 | £ 36.35 | 15% |
| 50+ | £ 32.07 | 25% |
Thermoplastic, black, matt. Glass fibre reinforced. Fold-away revolving handle.
Revolving grip: duroplast, black.
Handle arm: thermoplastic, black matte.
Special inch and metric bars, keyways, set screw holes etc available on request. Circular bore.