Cranked Handles
straight
Units | Price/unit after discount | Applied Discount |
1-4 | £ 47.36 | 0% |
5-9 | £ 44.99 | 5% |
10-19 | £ 42.62 | 10% |
20-49 | £ 40.26 | 15% |
50+ | £ 35.52 | 25% |
Thermoplastic, black, matt. Glass fibre reinforced. Fold-away revolving handle.
Revolving grip: duroplast, black.
Handle arm: thermoplastic, black matte.
Special inch and metric bars, keyways, set screw holes etc available on request. Circular bore.