| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 12.94 | 0% |
| 20-49 | £ 11.65 | 10% |
| 50-99 | £ 11.00 | 15% |
| 100-499 | £ 9.71 | 25% |
| 500+ | £ 8.41 | 35% |
Panel: black PA.
Insert: die cast zinc, bright chrome-plated
Cam and rod: white zinc plated steel. Type one: rod control system.
Type two: cam control.
Not Supplied: CAM nor Key: order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Ideal for electrical cabinets & enclosures with max. panel thickness of 2mm.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































