| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 20.95 | 0% |
| 20-49 | £ 18.86 | 10% |
| 50-99 | £ 17.81 | 15% |
| 100-499 | £ 15.71 | 25% |
| 500+ | £ 13.62 | 35% |
Body & Handle: polyamide (PA), black.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Suitable for two point latching.
Not suitable for three point latching.
Also available with radial pin lock, subject to min. order quantity.
Ideal for electrical cabinets, telecom racks or enclosures max. panel thickness of 2mm. For use inside of cabinet gasket. Universal left/right.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































