Push Knobs
no latch
Units | Price/unit after discount | Applied Discount |
1-9 | £ 23.62 | 0% |
10-19 | £ 21.26 | 10% |
20-49 | £ 20.08 | 15% |
50-99 | £ 18.90 | 20% |
100+ | £ 17.72 | 25% |
Push knob: zinc alloy, plated gold or chrome.
Body: ABS plastic, black.
Suitable for door/wall thicknesses 15 to 35mm.
When installed push knob is near flush with surface, raised only 4mm.
Supplied with screws (M 3x20).
For surfaces 15 to 25mm thick no counter bore is required.
For surfaces 26 to 35mm thick, 40mm dia. counter bore of depth "h" is required.
h = door thickness - 25mm.