| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 33.37 | 0% |
| 5-9 | £ 31.70 | 5% |
| 10-19 | £ 30.03 | 10% |
| 20-49 | £ 28.36 | 15% |
| 50+ | £ 25.03 | 25% |
Push button: brass, finished in chrome, satin nickel, satin or polished brass plating.
Push button base: zinc alloy.
Latch body and catch: polyamide.
Suitable for door thicknesses 19 to 30mm. Supplied with stainless steel screw (3x16, 3x20).
For correct positioning of push knob from the door surface refer to dimension "x" on installation diagram.
"x" is calculated as:
x = door thickness + 21,5mm
Push knob supplied with two threaded studs of 24mm and 30mm, interchange of stud enables correct positioning of knob to door surface, i.e. dimension "x".
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































