Push Knobs
no latch
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.01 | 0% |
20-49 | £ 4.51 | 10% |
50-99 | £ 4.26 | 15% |
100-499 | £ 3.76 | 25% |
500+ | £ 3.26 | 35% |
Body: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Lock bolt: die cast zinc.
Supplied with: Keys: two per lock.
Not Supplied: Catch Plate: order separately.
Suitable for panel thickness 1-15mm. When installed lock is, 5mm above surface.
On closing of panel, special contour of the spring loaded cam allows it to be guided over the catch plate, then springs back to lock in place. To open panel, actuate key to release cam, and pull. Cam has stroke of approx, 8mm. Order catch plate separately.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com