Spring Loaded Lid Stay
s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 19.90 | 0% |
| 10-19 | £ 17.91 | 10% |
| 20-49 | £ 16.92 | 15% |
| 50-99 | £ 15.92 | 20% |
| 100+ | £ 14.93 | 25% |
Body: stainless steel, AISI 304.
Arm: polyacetal
Spring mechanism assists lifting of lid, and holds lid in open position. Mounting possible via side mounting (right or left) or via mounting to back panel of lid/frame.
Suitable for light/medium duty applications, refer to max. torque values.
Check Max. Torque (T):
t (Max. Torque Valve of Stay Kg/cm) =
1/2 Door Height cm x Door Weight Kg.