Spring Loaded Lid Stay
s/s
| Units | Price/unit after discount | Applied Discount | 
| 1-9 | £ 19.13 | 0% | 
| 10-19 | £ 17.22 | 10% | 
| 20-49 | £ 16.26 | 15% | 
| 50-99 | £ 15.30 | 20% | 
| 100+ | £ 14.35 | 25% | 
Body: stainless steel, AISI 304.
Arm: polyacetal
Spring mechanism assists lifting of lid, and holds lid in open position. Mounting possible via side mounting (right or left) or via mounting to back panel of lid/frame.
Suitable for light/medium duty applications, refer to max. torque values.
Check Max. Torque (T):
t (Max. Torque Valve of Stay Kg/cm) =
1/2 Door Height cm x Door Weight Kg.