Units | Price/unit after discount | Applied Discount |
1-4 | £ 31.44 | 0% |
5-9 | £ 29.87 | 5% |
10-19 | £ 28.30 | 10% |
20-49 | £ 26.72 | 15% |
50+ | £ 23.58 | 25% |
Hinge mounting plate: aluminium, black.
Hinge bracket: polyacetal, black.
Face plate: ABS plastic, black or white finish.
Soft closing damper hinge prevents lids from slamming shut. 115° operating angle, additional 5° dead angle at start/end position. Temperature range 0° to 40°C.
For further details of torque damper used in hinge refer to part Q0420.
Sold as matching pair (left/right).
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.