Flange Mount Index Plungers feature extended pins for extra assistance locating and indexing of components. Due to extended length, the pin does not fully retract flush to the plunger body. Wixroyd Flange Mount Index Plungers are available in pull grip and pull grip with pull ring styles.
Free CAD files are available for the majority of our Index Plunger products to save you time planning your project.


This Flanged Index Plunger has an extended pin. To assist locating and indexing of components. Please note, due to its extended length the pin does not fully retract flush to the plunger body.
The Integral Mounting Flange simplifies installation on flat surfaces and is ideal for tight spaces.
Designed for locating on horizontal surfaces, this plunger comes in both locking and non-locking models.
A Flanged Index Plunger with steel and stainless steel pins for locating.
A transverse flange mounting model with countersunk mounting holes on both sides, to enable either right or left mounting. Easy grip lever.
A Ball-end and Slot Spring Plunger available in steel and stainless steel with sizes starting from M2 up to M24. Increased spring strength variations provided within the standard range.
Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to coordinate with your required application colour scheme. For reliable, repeated connection of parts, with high shear forces.
For more technical information, please see our dedicated index plunger technical page.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible