Spring Plungers are a discrete mechanical device to; secure, position, index, positively lock and apply lift off pressure. They are a three-piece component; ball or pin as the contact point, spring of varying force, assembled in to a small grub screw like housing. The housing is typically made from steel, stainless steel (A3 or A4), brass or plastic, with ball bearing steel ball or pin head, are available in a range of threads as small as M2 up to M24, and in UNC and UNF inch sizes. They also come as smooth body push-fit models for quick and easy installation.
Millions of Wixroyd’s Spring Plungers have been trusted in tens-of-thousands of applications; medical and scientific equipment, electronic components, machine and fixture designs.


A hex socket Spring Plunger with an indexing pin, available in free cutting steel & stainless steel. Increased spring forces included within the standard range.
Supplied with a slot and a round ended pin for locating. Sizes range from M4 to M24 standard. Special sizes available on request.
This versatile Spring Plunger can be rear mounted using a rear hex socket or front mounted using front slots on the front. Tool for front mounting is supplied separately.
Can be used for location, applying pressure or lifting off applications. It incorporates a seal around the pin to prevent liquids penetrating the Spring Plunger internally.
A large Spring Plunger used for ejecting parts (particularly in press tools) and applying pressure. They are fitted/removed by means of the slot or internal hexagon.
Ideal for smaller and lighter location requirements or those with thin materials.
Index Plungers are ideal for quick and simple manual indexing purposes.
Single Acting T-Handle ball lock pins quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation.
Headed Spring Plungers with a ball & slot, available in steel and stainless steel. Can handle temperatures upto 250oC
A popular push fit Spring Plunger, a wide range of material variations including stainless steel, brass and plastic.
Made of high quality steel and stainless steel (and more!), Wixroyd Spring Plunger range is proven to be reliable for millions of repetitions in securing, positioning, positive locking, indexing and quick release. Their application is limited only by the imagination!

Used in conjunction with a simple hinge, Wixroyd Spring Plunger 32300 provides an easy and secure means to positively position and secure the back panel of a blood gas analysis machine.
With both brass and stainless steel varieties, our Spring Plungers have a wide range of application in the medical, pharmaceutical, food and drink proccessing industries.

Uses
Industry Sectors
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.


31400, 31420, 31500, 32000, 32100, 32102, 32280, 32300, 32302, 32350


31000, 31600, 32150, 32200, 32220, 32282, 32400, 32420
We are often asked regarding the electrical conductivity of our Spring Plungers. Unfortunately, we are unable to provide any reliable information on this topic as there are many factors in play. We recommend you study the specific material properties of the Spring Plunger component parts to make your own calculations - alternatively if in doubt, make a test application.
Manufacturing exactly to your specific requirements is also our strength. If you need a variation in spring pressure, plunger body or pin design we can assist with a special design item for volumes as low as 1,000 units.
For further information, or to request a quotation, please call our sales office on 0333 207 4497.