Spring Plungers are a discrete mechanical device to; secure, position, index, positively lock, and apply lift-off pressure. They are a three-piece component: (1) ball or pin as the contact point, (2) spring of varying force, assembled in to a small grub screw like housing (3). The housing is typically made from steel, stainless steel (generally AISI 303 and 305, other types also available), brass or plastic, with ball bearing steel ball or pin head, are available in a range of threads as small as M 2 up to M 24, and in UNC and UNF inch sizes. They also come as smooth body push-fit models for quick and easy installation.
Millions of Wixroyd’s spring plungers have been trusted in tens of thousands of applications; medical and scientific equipment, electronic components, machine and fixture designs.
Spring Plungers are a discrete mechanical device to; secure, position, index, positively lock, and apply lift-off pressure. They are a three-piece component: (1) ball or pin as the contact point, (2) spring of varying force, assembled in to a small grub screw like housing (3). The housing is typically made from steel, stainless steel (generally AISI 303 and 305, other types also available), brass or plastic, with ball bearing steel ball or pin head, are available in a range of threads as small as M 2 up to M 24, and in UNC and UNF inch sizes. They also come as smooth body push-fit models for quick and easy installation.
Millions of Wixroyd’s spring plungers have been trusted in tens of thousands of applications; medical and scientific equipment, electronic components, machine and fixture designs.

This smooth body, ball ended spring plunger comes in a stainless body with hardened steel ball. Special variations can be made to your designs.
Spring Plunger with pin end, smooth with collar. Used for locating, applying pressure or lifting off. Available in stainless steel.
A popular push fit spring plunger, a wide range of material variations including stainless steel, brass and plastic.
Unique body design flexes to expand and contract to fit inlocation bore tolerances a wide as +0,2mm. Especially suited to installation in materials where precise bores are difficult to machine.
Expander fit spring plungers, smooth body, with collar and ball. Used for locating, applying pressure, detent or ejection. Available in stainless steel.
A double ended spring plunger with a central knurled section for ease of installation. They are used mainly for axial location and securing of bolts.
Smooth model spring plungers, long. Used as pulling off pins and spring stops in tool making. Available in blackened steel.
Headed spring plungers with a ball & slot, available in steel and stainless steel. Can handle temperatures up to 250 ℃.
Spring plungers with ball end & hex. socket- headed. Available in steel or stainless steel. Used for locating, applying pressure or lifting off. Special types available on request.
Spring plungers with ball end & hex. socket. Available in steel or stainless steel. These spring plungers may be used for location, for applying pressure or lifting off.
Plastic version spring plungers. May be used where electrical conductivity is not required.
A ball end and slot spring plunger manufactured in steel and stainless steel with sizes starting from M2 up to M24. Increased spring strength variations are provided within the standard range.
Spring plunger with slot and ceramic ball, manufactured in 316 stainless steel for greater corrosion resistance.
Imperial spring plunger with ball head; also comes in variations with pin heads (3B150, 3B200).
A hex socket spring plunger with an indexing pin, available in free cutting steel & stainless steel. Increased spring forces included within the standard range.
Supplied with a slot and round ended pin for locating. Sizes range from M4 to M24 standard. Special sizes available on request.
Threaded body with pin end and hex socket made of stainless steel. Spring-loaded, these plungers are used for location, applying pressure or lifting off applications.
Spring plungers with pin end & hex socket and seal. Available in steel and stainless steel. Incorporation of a seal into the design prevents liquid penetrating into the spring plunger.
Spring bodies available in steel or stainless steel. To be used for locating or as a detent. Special springs available on request.
Long version spring plungers. Available in steel. Used for ejecting parts (particularly in press tools), and applying pressure.
Striker bushes for spring plungers. Available in hardened steel. Striker bushings are used together with spring plungers when a contact surface is required with high resistance.
Spring plunger holder for part no. 32300. Left, right and centre mounting options available.
Ideal for smaller and lighter location requirements or those with thin materials. To learn more about our index plungers, visit this page.
Single Acting T-Handle ball lock pins quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation. To see more of our popular ball lock pins, visit this page.
Made of high quality steel and stainless steel (and more!), Wixroyd Spring Plunger range is proven to be reliable for millions of repetitions in securing, positioning, positive locking, indexing and quick release. Their application is limited only by the imagination!

Used in conjunction with a simple hinge, Wixroyd Spring Plunger 32300 provides an easy and secure means to positively position and secure the back panel of a blood gas analysis machine.
With both brass and stainless steel varieties, our Spring Plungers have a wide range of application in the medical, pharmaceutical, food and drink proccessing industries.

Made of high quality steel and stainless steel (and more!), Wixroyd Spring Plunger range is proven to be reliable for millions of repetitions in securing, positioning, positive locking, indexing and quick release. Their application is limited only by the imagination!

Used in conjunction with a simple hinge, Wixroyd Spring Plunger 32300 provides an easy and secure means to positively position and secure the back panel of a blood gas analysis machine.

With both brass and stainless steel varieties, our Spring Plungers have a wide range of application in the medical, pharmaceutical, food and drink proccessing industries.
Made of high quality steel and stainless steel (and more!), Wixroyd Spring Plunger range is proven to be reliable for millions of repetitions in securing, positioning, positive locking, indexing and quick release. Their application is limited only by the imagination!

Used in conjunction with a simple hinge, Wixroyd Spring Plunger 32300 provides an easy and secure means to positively position and secure the back panel of a blood gas analysis machine.
With both brass and stainless steel varieties, our Spring Plungers have a wide range of application in the medical, pharmaceutical, food and drink proccessing industries.



31400, 31420, 31500, 32000, 32100, 32102, 32280, 32302, 32350


31000, 31600, 32150, 32200, 32220, 32282, 32400, 32420


31400, 31420, 31500, 32000, 32100, 32102, 32280, 32302, 32350


31000, 31600, 32150, 32200, 32220, 32282, 32400, 32420


31400, 31420, 31500, 32000, 32100, 32102, 32280, 32302, 32350


31000, 31600, 32150, 32200, 32220, 32282, 32400, 32420
We are often asked regarding the electrical conductivity of our Spring Plungers. Unfortunately, we are unable to provide any reliable information on this topic as there are many factors in play. We recommend you study the specific material properties of the Spring Plunger component parts to make your own calculations - alternatively if in doubt, make a test application.


We are often asked regarding the electrical conductivity of our Spring Plungers. Unfortunately, we are unable to provide any reliable information on this topic as there are many factors in play. We recommend you study the specific material properties of the Spring Plunger component parts to make your own calculations - alternatively if in doubt, make a test application.


We are often asked regarding the electrical conductivity of our Spring Plungers. Unfortunately, we are unable to provide any reliable information on this topic as there are many factors in play. We recommend you study the specific material properties of the Spring Plunger component parts to make your own calculations - alternatively if in doubt, make a test application.


Do you require technical help? Please enter your details below and we will contact you as soon as possible
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.