A Ball Lock Pin, also known as a Quick Release Pin or Self-locking Pin, is a fastener which is used to quickly lock or fasten workpieces together. The pin is pushed through a clearance fit hole and the sprung-loaded balls are subsequently pushed out of the pin into a recess, effectively locking the pin in place. To remove the pin from its place, the sprung-loaded balls must be retracted back into the body of the pin. This is done by simply depressing the push-button on the head of the Ball Lock Pin whilst the pin is pulled out of the clearance hole.
Quick Release Ball Lock Pins provide quick, easy and positive fastening, locating and alignment of parts. Wixroyd offer Quick release Ball Lock Pins in steel, stainless steel and titanium shafts with varying shear resistance forces.
Quick Release Ball Lock Pins are especially suited to applications that require repetitive, reliable and rapid assembly, such as audio and light rigging, gym equipment, scientific and medical applications, pop-up installations and displays as well as a wide range of engineering applications.
Wixroyd supply a wide range of both metric and inch sizes from stock.
For more information, please see our dedicated ball lock pin technical page.
A Ball Lock Pin, also known as a Quick Release Pin or Self-locking Pin, is a fastener which is used to quickly lock or fasten workpieces together. The pin is pushed through a clearance fit hole and the sprung-loaded balls are subsequently pushed out of the pin into a recess, effectively locking the pin in place. To remove the pin from its place, the sprung-loaded balls must be retracted back into the body of the pin. This is done by simply depressing the push-button on the head of the Ball Lock Pin whilst the pin is pulled out of the clearance hole.
For more information, please see our dedicated ball lock pin technical page.
Quick Release Ball Lock Pins provide quick, easy and positive fastening, locating and alignment of parts. Wixroyd offer Quick release Ball Lock Pins in steel, stainless steel and titanium shafts with varying shear resistance forces.
Quick Release Ball Lock Pins are especially suited to applications that require repetitive, reliable and rapid assembly, such as audio and light rigging, gym equipment, scientific and medical applications, pop-up installations and displays as well as a wide range of engineering applications.
Wixroyd supply a wide range of both metric and inch sizes from stock.
A Ball Lock Pin, also known as a Quick Release Pin or Self-locking Pin, is a fastener which is used to quickly lock or fasten workpieces together. The pin is pushed through a clearance fit hole and the sprung-loaded balls are subsequently pushed out of the pin into a recess, effectively locking the pin in place. To remove the pin from its place, the sprung-loaded balls must be retracted back into the body of the pin. This is done by simply depressing the push-button on the head of the Ball Lock Pin whilst the pin is pulled out of the clearance hole.
Quick Release Ball Lock Pins provide quick, easy and positive fastening, locating and alignment of parts. Wixroyd offer Quick release Ball Lock Pins in steel, stainless steel and titanium shafts with varying shear resistance forces.
Quick Release Ball Lock Pins are especially suited to applications that require repetitive, reliable and rapid assembly, such as audio and light rigging, gym equipment, scientific and medical applications, pop-up installations and displays as well as a wide range of engineering applications.
Wixroyd supply a wide range of both metric and inch sizes from stock.
For more information, please see our dedicated ball lock pin technical page.

Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high shear forces.
Unique design; elastic handle provides integral spring action to reset pin (hence no internal spring mechanism required). The elastic handle has been tested to over 100,000+ repetitions.
Non-locking Socket Pin in stainless steel (AISI 303) with thermoplastic handle. Balls are simply spring loaded and do not lock out, therefore these pins are easy and quick to push in/pull out, yet still very secure.
This pin is for locking and clamping thin sheets of material together. Released by using the actuation button, this pin has applications such as welding, or placing protective covers over sheets of material. Clamping distance of up to 5mm.
Single Acting T-Handle ball lock pins quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation.
L-Handle Ball Lock Pins available in stainless steel; AISI 303 and the AISI 630 with twice the shear force. This anti-glare finish is excellent for stage rigging applications.
Produced to NASM 17985 TA-handled design for excellent handling. For wide range of aviation applications; interior panels, folding tables, ground handling equipment. Available in imperial and metric sizes.
Aviation ball lock pins, or pip-pins as they are sometimes known, are available from Wixroyd and adhere to NASM/NAS standards. See more about our aviation pins here.
Adjustable length stainless steel (AISI 303 or the high strength AISI 630) Ball Lock Pin. For additional information on the adjustable length mechanism, see our ball locking pin video (if you'd like, skip to 5:58).
Mushroom Handle Ball Lock Pins designed for limited space applications. Wide selection of diameters and grip lengths. Use our lanyards to secure Ball Lock Pin in application.
Ball Lock Pin with a high-visibility yellow push-button to act as a visual reminder to avoid knocking or bumping equipment. Available in stainless steel AISI 303 series or the extra strong AISI 630 series.
Safety Handle Ball Lock Pins protect against accidental actuation of the ball lock pin. Can be used for quick fastening and locking of frequently repeated connections.
Self-locking, single-acting Ball Lock Pin with key rings. Made from stainless steel. These can be really useful to secure tools to work locations that are elevated, to stop tools from falling and causing accidents. Also for use with our lanyards and retaining cables.
These particular Ball Lock Pins are specially designed from a single piece of material to minimise the danger of parts coming away from the pin. Available in stainless steel (AISI 303 and 630) and the more expensive titanium (product 33196).
Single-piece Ball Lock Pin, shown here in grade 5 titanium, a material with an extremely high strength-to-weight ratio and outstanding corrosion resistance. Also available in stainless steel (AISI 303 and 630; see product 33194).
Sling Swivel Pins made from stainless steel (AISI 303) with natural or black finish. For quick fastening and locking of frequently repeated connections.
For items that may not have an incorporated clearance hole suitable for a Ball Lock Pin, we can provide locating flanges or bushings. These products both provide a hole for the insertion of a Ball Lock Pin. Both products could be used from either side.
Stainless steel (AISI 303) flange bushings for quick and safe location of Single Acting Ball Lock Pins. Ideal for use in soft materials or thin walled components. For pin sizes 5 - 16mm.
Locating bush for ball locking pins in threaded holes. Comes in sizes M12 - M42 for ball lock pin diameters from 5 - 25mm.
For added security when securing components at height, why not incorporate a lanyard into the assembly? These minimise the probability of components going missing when removed for servicing or whilst being disassembled and reassembled.
Stainless steel Split Ring to rectangle tab lanyard for use in securing components to assemblies. Green coating. Conforms to military spec MIL-DTL-83420.
Thermoplastic Cable Tie - available with either two cable tie ends, or with one cable tie end and one M4 screw compatible fixing hole. For use at up to 80 °C.
Coiled spring wire lanyard - for removable attachments that require flexible extension. This is a steel wire rope coated in thermoplastic polymer.
Stainless steel Loop-to-loop Lanyard to prevent misplacement of components such as ball lock pins. Stainless steel crimps tested up to 28 Kgf. For use at up to 250 °C (uncoated variation).
Shoulderless Detent Pins with Ring Handle, made from stainless steel. Solid body with direct spring loaded ball ensure reliable operation.
Self locking quick lift pin made from heat treated steel. Safety shackle prevents accidental locking/unlocking. For lift forces of up to 48Kn. CE rated.
For items that may not have an incorporated clearance hole suitable for a Ball Lock Pin, we can provide locating flanges or bushings. These products both provide a hole for the insertion of a Ball Lock Pin. Both products could be used from either side.
Stainless steel (AISI 303) flange bushings for quick and safe location of Single Acting Ball Lock Pins. Ideal for use in soft materials or thin walled components. For pin sizes 5 - 16mm.
Locating bush for ball locking pins in threaded holes. Comes in sizes M12 - M42 for ball lock pin diameters from 5 - 25mm.
For added security when securing components at height, why not incorporate a lanyard into the assembly? These minimise the probability of components going missing when removed for servicing or whilst being disassembled and reassembled.
Stainless steel Split Ring to rectangle tab lanyard for use in securing components to assemblies. Green coating. Conforms to military spec MIL-DTL-83420.
Thermoplastic Cable Tie - available with either two cable tie ends, or with one cable tie end and one M4 screw compatible fixing hole. For use at up to 80 °C.
Coiled spring wire lanyard - for removable attachments that require flexible extension. This is a steel wire rope coated in thermoplastic polymer.
Stainless steel Loop-to-loop Lanyard to prevent misplacement of components such as ball lock pins. Stainless steel crimps tested up to 28 Kgf. For use at up to 250 °C (uncoated variation).
Shoulderless Detent Pins with Ring Handle, made from stainless steel. Solid body with direct spring loaded ball ensure reliable operation.
Self locking quick lift pin made from heat treated steel. Safety shackle prevents accidental locking/unlocking. For lift forces of up to 48Kn. CE rated.
Ball Lock Pins on a Sound Rigging System offering secure fixing with high shear forces and easy fitting for operators at heights.
In addition, full black powder coating of grip and actuation button eliminates glare from other stage lighting.






Facades and cladding are an essential element of a quality build project. Like all essential equipment they too need regular maintenance. Wixroyd Ball Lock Pins play an important part in locating often difficult to handle, or access façade elements, with a range of different locating combinations.


Maintenance of tall buildings means an access platform or cradle is often subject to high cross-winds, Wixroyd Ball Lock Pins are used to help stabilise and securely locate a stationary platform in different positions, with quick and easy handling for the operator. Used in conjunction with our locating bushes, ball lock pins or lifting pins provide a complete and secure locating solution.
Working at height, unsecured tools are an accident waiting to happen. With the Wixroyd Key Ring Ball Lock Pin 33178 tools can easily and securely be fastened to an operators tool belt when not in use, avoiding those unnecessary accidents.

Ball Lock Pins on a Sound Rigging System offering secure fixing with high shear forces and easy fitting for operators at heights.
In addition, full black powder coating of grip and actuation button eliminates glare from other stage lighting.






Facades and cladding are an essential element of a quality build project. Like all essential equipment they too need regular maintenance. Wixroyd Ball Lock Pins play an important part in locating often difficult to handle, or access façade elements, with a range of different locating combinations.


Maintenance of tall buildings means an access platform or cradle is often subject to high cross-winds, Wixroyd Ball Lock Pins are used to help stabilise and securely locate a stationary platform in different positions, with quick and easy handling for the operator. Used in conjunction with our locating bushes, ball lock pins or lifting pins provide a complete and secure locating solution.
Working at height, unsecured tools are an accident waiting to happen. With the Wixroyd Key Ring Ball Lock Pin 33178 tools can easily and securely be fastened to an operators tool belt when not in use, avoiding those unnecessary accidents.