Cam Lock - fixed grip
clip fixing
| Price & Availability | Article | Key type | Rotation | a | b | lh | ||||||||||||||||||
| A2326.AW0010 | Keyed Alike | 90 | 22.8 | 5.8 | 16.5 | |||||||||||||||||||
£ 2.76 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Key type Keyed Alike Rotation 90 a 22.8 b 5.8 lh 16.5 | ||||||||||||||||||||||||
| A2326.AW0999 | Cam | - | - | - | - | |||||||||||||||||||
£ 0.29 per unit (click for quantity discounts) Ready to despatch 445 Need more? Please call us.
Key type Cam Rotation - a - b - lh - | ||||||||||||||||||||||||
Body & inset: plastic.
Cap: stainless steel, mirror polished.
Nut: die cast zinc, white zinc plated. Screw: steel, white zinc plated.
Supplied with:
Keys: two per lock.
Order cam separately.
Suitable for use with cam A2326.AW0999
Lock has inner positioning device which can be manipulated to give either 90° or 180° lock rotation, and to can change direction of rotation.