Cam Lock - fixed grip
clip fixing
Price & Availability | Article | Key type | a | b | lh | ts | ||||||||||||||||||
A2324.AW0010 | Keyed Alike | 19.5 | 3.5 | 11.5 | 1,5-5 | |||||||||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Key type Keyed Alike a 19.5 b 3.5 lh 11.5 ts 1,5-5 |
Body & insert: die cast zinc, pocked black powder coated.
Supplied with: Keys: two per lock.
Cam: zinc plated steel.
For panel thickness 1.5-5mm. Dimensions ch & cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/ height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).